Temperature Range(℃) |
Standard Frequency |
Frequency Tolerance |
Operating Temperature Range |
Frequency Aging |
Equivalent Series Resistance (max.) |
Load Capacitance |
-40 to +125℃ |
24/25/26/27
27.12/48 MHz |
24 to 29.99MHz:±30ppm
30 to 48MHz:±50ppm |
24 to 29.99MHz:±35ppm
30 to 48MHz:±65ppm |
±2ppm max./year |
24MHz:120Ω
25MHz:100Ω
26/27/27.12MHz:80Ω
48MHz:60Ω |
6pF, 8pF, 10pF
*Other values available |
-40 to +125℃ |
20/24.545452
25/26/27/27.6 MHz |
20MHz:±30ppm
24.545452 to 27.6MHz:±15ppm |
20MHz:±45ppm
24.545452 to 27.6MHz:±35ppm |
20MHz:±5ppm max./year
24.545452 to 27.6MHz:±10ppm max./10year |
20MHz:150Ω
24.545452/25MHz:100Ω
26/27/27.6MHz:80Ω |
6pF, 8pF, 10pF
*Other values available |
-30 to 85℃ |
24/27.6MHz |
±20ppm max. |
±20ppm max. |
± max./year |
80Ω |
6pF, 8pF, 10pF
*Other values available |
-40 to +85℃ |
24/25/26/27/30
33.8688/40/48 MHz |
±30/±45/±100ppm |
±50ppm |
±5ppm max./year |
24 to 27.12MHz:150Ω
30 to 48MHz:100Ω |
6pF, 8pF, 10pF
*Other values available |