Crystal Units Product Lineup of Crystal Units for consumer and industrial

Click the name of the series whose features and detailed specifications you want to view.

Swipe left or right to change screens View in landscape mode.
Series Type Size (mm) * Frequency Notes
XRCTD
XRCED
NRND
MCR1210 1.2×1.0×0.30
1.2×1.0×0.33
32 to 48MHz Metal sealed package
for small wireless communication devices
for small consumer devices
XRCFD
XRCMD
NRND
MCR1612 1.6×1.2×0.35
1.6×1.2×0.33
24 to 29.99MHz
30 to 48MHz
XRCGB
HCR2016 2.0×1.6×0.7 16 to 50MHz Resin sealed package
for wireless communication devices
for consumer devices
XRCPB
HCR2016 2.0×1.6×0.5 24 to 48MHz
XRCHA
HCR2520 2.5×2.0×0.8 16 to 20MHz
XRCLK
NRND
TSS-5032A 5.0×3.2×1.05 10 to 52MHz Seam sealed package
for various types of digital communication equipment

*Product length and width are typical values. Product height is maximum value.