Crystal UnitsXRCHA Series (For Consumer and Industrial)

SMD Type Crystal Units
Frequency: 16.000 to 20.000MHz
Size:2.5 × 2.0 × 0.8mm
Resin sealed package

Murata’s original package technology has realized these compact high-quality (low ESR and impact-resistant) crystal units.
Load capacitance is dependent upon user design, like 8pF, 10pF or others, please specify a load capacitance to optimum value.

They are ideal for consumer applications such as wireless communications (BLE/NFC), wired communications (Ethernet/USB), microcomputers, HDDs/SSDs, PCs, and healthcare equipment.

Get Product Flyers Here.

Product statusTo be discontinued

XRCHA Series

Series

Swipe left or right to change screens View in landscape mode.
Part Number Frequency Frequency Tolerance Frequency Shift by Temperature Frequency Aging  Equivalent Series Resistance (max.) Load Capacitance Drive Level
(max.)
Remarks
XRCHA-F-L 16.000 to 20.000MHz ±100ppm max. ±100ppm max.
(-30 to +85°C)
±5ppm max./year 16MHz:100Ω
20MHz : 80Ω
8pF, 10pF, 12pF
*Other values available
300μW For Consumer
XRCHA-F-Z 16.000 to 20.000MHz ±100ppm max. ±100ppm max.
(-40 to +105°C)
±5ppm max./year 16MHz:100Ω
20MHz : 80Ω
8pF, 10pF, 12pF
*Other values available
300μW For Industrial

Part Numbering

XRCGB 30M000 F3M 00 R0
1 2 3 4 5
  1. Series Name
  2. Nominal Frequency
    • Frequency is expressed by six-digit alphanumeric.
    • (example : 30.0000MHz → 30M000)
  3. Product Specification
  4. Individual Specification
    • With standard products, individual Specification is "00".
  5. Packaging