Crystal UnitsXRCHJ Series (For Consumer)

SMD Type Crystal Units
Frequency: 16.000 to 52.000MHz
Size: 2.5 x 2.0 x 0.5mm
Seam sealed package 

Seam sealed package Industry standard 2520 size.
Adopted seam sealing offers strong in package strength and high performance in mechanical shock and environment.

Product status 

Series

Swipe left or right to change screens View in landscape mode
        
Part NumberType Frequency (MHz) Frequency Tolerance(ppm) Frequency Shift by Temp. (ppm) ESR (Ω) Frequency Aging (ppm/Y) Load Capacitance (pF) Drive Level (μW)
XRCHJ TDS-2520F 16.0000 to 52.0000MHz ±10 ±15
(-30 to +85℃)
16 to 19.999MHz : 100
20 to 52MHz : 80
±3 8 60 (max.)

Part Numbering

XRCGB 30M000 F3M 00 R0
1 2 3 4 5
  1. Series Name
  2. Nominal Frequency
    • Frequency is expressed by six-digit alphanumeric.
    • (example : 30.0000MHz → 30M000)
  3. Product Specification
  4. Individual Specification
    • With standard products, individual Specification is "00".
  5. Packaging