Applications
The GCM Series, which has higher reliability than the standard GRM, is recommended for life-critical applications, such as automotive (driving, turning, stopping, safety equipment). For information system such as car navigation, entertainment (such as car audio or DVD players), and body control such as wipers and power windows, the AEC-Q200 compliant GRT Series commercialized.
Specification (Test condition)
There are some differences between the GCM series, GRT series and GRM series, not only in their applications but also in terms of specification (test condition).
The following high reliability test conditions are applied to GCM series and GRT series as the high reliability is required for automotive application.
Other special specifications (test conditions) are available for certain products, so please contact us through the purchase route.
Specification (Test condition): Comparative table of GCM series, GRT series and GRM series
※ This table is the common specification (test condition).
For each individual specification (test condition), please review our product specifications or consult the approval sheet.
For more information of main products, please check the detail spec sheet on our website.
Quality management
The quality management system differs among the GCM series, GRT series and GRM series as shown in the table below.
Quality management comparison table of GCM series, GRT series and GRM series