Library for Linear Technology LTspice®

LTspice® is the custom design simulation tool that provided by Linear Technology Corporation. 
With the dedicated data for this tool, you can simulate the DC bias caharacteristics of our high dielectric constant type MLCCs and the DC superposition characteristics of our power inductors  based on our dynamic models technology.

[Dynamic model]
Version  18.04
Update  Jul. 18, 2018
What's new
  • Large number of items is available up to 4,372 types (chip capacitors) and 83 types (power inductors). 
Intended Products
[Static model]
Version  18.06
Update  Jul. 18, 2018
What's new
  • Large number of items is available up to 21,405 types (chip capacitors) and 4,177 types (chip inductors).
Intended Products
Download
Please download this data on the following pages.
Download

Pertinent Material
List of library for Linear Technology LTspice® (zip:1.4MB)

Outline of MLCC S-parameter measurement

NOTE
 This is a PDF file. Adobe Reader is required to view, print, or download this file.

Other Links