Synopsys HSPICE® - Library

HSPICE® is an industry standard high accuracy circuit simulator of Synopsis, Inc.
This is an equivalent circuit data library of Murata's products which can be used with HSPICE®.
The dynamic model of this library enables simulation of the temperature characteristics and DC bias characteristics in high dielectric constant type MLCCs, and DC superposition characteristics in power inductors.

Murata Icon X Outline

Dynamic model Static model
Version 19.08 19.08
Update Aug. 23, 2019 Aug. 23, 2019
What's new
  • Large number of items is available up to 4,596 types (chip capacitors) and 77 types (power inductors). 
  • Large number of items is available up to 23,181 types (chip capacitors) and 4,291 types (chip inductors).
Related materials
Dynamic model reference material
Supported part number list
Supported part number list
S-parameter measurement conditions of multilayer ceramic capacitors

Murata Icon X Download

PLEASE CAREFULLY READ THE FOLLOWING RESTRICTIONS BEFORE USING DATA ABOUT THE PRODUCTS ("DATA"). 
IF YOU DO NOT AGREE TO THE RESTRICTIONS, PLEASE DO NOT USE THE DATA. USE OF ANY PART OF THE DATA INDICATES YOUR COMPLETE AND UNCONDITIONAL ACCEPTANCE OF THR RESTRICTIONS SET FORTH BELOW.

Restrictions on the use of the DATA
 

1. You shall not use the DATA for any purpose other than the confirmation of characteristics of the products and the electrical simulation using electronic circuit simulator.

 
 

2. The DATA is provided on an "AS IS" basis without warranty of any kind, either express or implied, including but not limited to the implied warranties of merchantability, fitness for a particular purpose and non-infringement of third party rights.

 
 

3. Murata Manifacturing, Co., Ltd. ("Murata") shall not be liable for any damages, including but not limited to any lost profits, lost savings or other incidental or consequential damages, arising out of or relating to the use of or inablility to use the DATA, regardless of any notice of the possibility of such damages, or for any claims made by any third party.

 
 

4. The DATA is subject to change from time to time or products may be discontinued without notice. Please check the latest version.

 
 

5. You acknowlege and agree that the ownership and all intellectual property rights (including but not limited to copyright) of the DATA are held by Murata. You shall not redistribute or reproduce the DATA without prior consent of Murata.

 
 

6. For details about a product, please refer to Murata catalog or approval specifications for the product.

 

Applicable condition of the DATA for static model library  
Parameters shown in the DATA for static model library are typical values which are operated by high frequency small signal at 20 or 25 degree C. without DC voltage. - Therefore, please note that under any other conditions above, you may not have adequate results.
The DATA may include the data for discontinued products. Please contact us about the latest production status.


Dynamic model Static model

Agree to the above and download


Agree to the above and download