Murata Commercialized compact Multi-output POL DC-DC converters for FPGA

  • Power Devices

19/4/2019

Overview

Murata Manufacturing Co., Ltd. has commercialized the multi-output MonoBlock type POL series high-reliability DC-DC converters with high power density and low profile for FPGAs.
Three new products including the MYMGC0R88RFLF2RV, MYMGC1R83BFPF2RV, and MYMGC3R32EFPF2RV will be released.
The MYMGC series is equipped with multiple high accuracy voltages and complex sequential control functions, and is suitable for FPGA which require these functions. The multi-output not only enables simple configurations of power supply rails of FPGA, but also reduces the mounting area on the power supply rails of FPGA by downsizing of the module with Murata's unique packaging technology which contributes to the effective use of board space.

Samples of the product are already available, and mass production will be started from June.



Features

  • Small solution size including the product and external capacitors
  • High-speed load response with fewer external capacitors
  • Equipped with voltage accuracy and sequential functions suitable for FPGA
  • Product size: 15.0 x 12.0 x t2.4mm (SMD type)
  • Operating temperature range: -40 to +85 °C


Site URL for the product

Samples

Please contact Murata's sales representative for samples.

MonoBlock type POL series data sheet
MYMGK series (Output current = 4A to 20A)
MYSGK series (Output current = 30A or High input product)

  
*The product name was changed from “Monoblock” to “MonoBK™” on September 8, 2019.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com