Micro BatteriesSilver Oxide Batteries Standard

Murata offers extensive product lineup to support various devices requiring small battery form factor with large capacity.
All models are 100% made in Japan, and environmentally friendly (0% mercury).

Click here for details▼

Standard >

Silver Oxide Batteries Standard

Series Lineup

The following specific applications of the series lineup applies to consumer equipment and medical equipment GHTF Class A. (Application details)
Please contact us through our sales desk, agent, or trading company with whom you do business or our contact form about automotive equipment and medical equipment GHTF Class B/C-compatible products.

Swipe left or right to change screens View in landscape mode
     
Part Number Data
sheet
Status Nominal
Capacity
Diameter
(inch)
Diameter
(mm)
Height
(inch)
Height
(mm)
Mass
(oz)
Mass
(g)
Nominal
Voltage
Operating
Temperature
Range
IEC (JIS)
SR1120 Open the PDF NRND 60mAh 0.457inch 11.6mm 0.081inch 2.05mm 0.0325oz 0.92g 1.55V -10℃ to 60℃ SR55
SR1130 Open the PDF NRND 85mAh 0.457inch 11.6mm 0.12inch 3.05mm 0.0494oz 1.4g 1.55V -10℃ to 60℃ SR54
SR41 Open the PDF In Production 45mAh 0.311inch 7.9mm 0.142inch 3.6mm 0.0229oz 0.65g 1.55V -10℃ to 60℃ SR41
SR43 Open the PDF In Production 110mAh 0.457inch 11.6mm 0.165inch 4.2mm 0.0635oz 1.8g 1.55V -10℃ to 60℃ SR43
SR48 Open the PDF NRND 75mAh 0.311inch 7.9mm 0.213inch 5.4mm 0.0423oz 1.2g 1.55V -10℃ to 60℃ SR48
SR621 Open the PDF In Production 20mAh 0.268inch 6.8mm 0.085inch 2.15mm 0.0113oz 0.32g 1.55V -10℃ to 60℃ SR60
SR626 Open the PDF In Production 28mAh 0.268inch 6.8mm 0.102inch 2.6mm 0.0141oz 0.4g 1.55V -10℃ to 60℃ SR66
SR721 Open the PDF In Production 29mAh 0.311inch 7.9mm 0.083inch 2.1mm 0.0148oz 0.42g 1.55V -10℃ to 60℃ SR58
SR726 Open the PDF In Production 35mAh 0.311inch 7.9mm 0.102inch 2.6mm 0.0176oz 0.5g 1.55V -10℃ to 60℃ SR59
SR920 Open the PDF In Production 40mAh 0.374inch 9.5mm 0.081inch 2.05mm 0.0208oz 0.59g 1.55V -10℃ to 60℃ SR69
SR927 Open the PDF In Production 60mAh 0.374inch 9.5mm 0.106inch 2.7mm 0.0275oz 0.78g 1.55V -10℃ to 60℃ SR57
SR936 Open the PDF NRND 75mAh 0.374inch 9.5mm 0.142inch 3.6mm 0.0388oz 1.1g 1.55V -10℃ to 60℃ SR45
  • *Data is not guaranteed, and is provided for reference purposes only.
  • *Please contact us for other models.

Applications

Specific Applications
  • Consumer equipment: Products that can be used in consumer equipment such as home appliances, audio/visual equipment, communication equipment, information equipment, office equipment, and household robotics, and whose functions are not directly related to the protection of human life and property.
  • Medical equipment (GHTF Class A): Products that can be used in medical equipment regulated by Class A of the international classification class GHTF/IMDRF, and whose functions do not directly relate to the protection of human life and property.
Non-specific Applications

Automotive equipment and medical equipment GHTF Class B, C, and D, and applications described in the "Precautions for use" on this website.

* Please contact us through our sales desk, agent, or trading company with whom you do business or our contact form about automotive equipment and medical equipment GHTF Class B/C-compatible products.

Feature

  • High energy density
    High energy density has been achieved owing to the Murata's original high-precision material-mixing technology. The use of antioxidant, high performance separators also contributes to improved storage characteristics.
  • Excellent stable discharge characteristics
    Constant voltage output is available during the discharging.
  • Excellent leakage resistance
    Murata-unique sealing structure, coupled with special sealing- material treatment, has helped accomplish the excellent leakage resistance.