CeramicCapacitorRDE Series

  • Complies with RoHs
  • REACH
  • Anti-noise
  • Deflectingcrack
  • Solderingcrack
Read more

Leaded MLCC for Consumer Electronics & Industrial Equipment

Small size and large capacity. This product is ideal for flow soldering.

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment

Features

1. Small size and large capacity capacitor

  • Example of Structure

2. The low ESR allows for use at high frequencies

3. Example of circuit used (Power Supply)

Example of circuit used

Specifications

Size(mm) 4.0x3.5mm - 7.7x13.0mm
Rated Voltage 25Vdc - 1000Vdc
Capacitance 1.0pF - 47μF
Main applications Consumer equipment, Industrial equipment

Lineup

  • You can see the search result of the item you click on the capacitance chart.