CeramicCapacitorGRM Series

  • Complied with RoHS
  • REACH
Read more

Chip Multilayer Ceramic Capacitors for Consumer Electronics & Industrial Equipment

This is Murata primary products renowned for both small size and large capacitance value with latest advanced technology.

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment
Implanted medical equipment or medical equipment [GHTF D]

<Related Links>
You can find the recommended uses for each series in the “Applications” section of the FAQ below.

Features

1. Achieves large-capacity and small size in a multilayer structure.

Example of Structure
  • “Thin Layer Technology” for thinner layers
  • “Fine Particle Technology”for finer particles
  • “High Precision Lamination Technology”for more accuracy

2. Sn plating is applied to the external electrodes; excellent solderability.

3. High reliability with no polarity.

High reliability with no polarity.

Specifications

Size(mm) 0.25x0.125mm - 5.7x5.0mm
Rated Voltage 2.5Vdc - 3150Vdc
Capacitance 0.10pF - 330μF
Main applications 1. Rated voltage 100V Max.
High Dielectric Constant Type・・・For decoupling and smoothing circuits
Temperature Compensating Type・・・For tuning circuits,oscillating circuits,and high frequency filter circuits
2. Rated voltage 200V min.
High Dielectric Constant Type・・・For clamp snubber circuits and smoothing circuits
Temperature Compensating Type・・・Power supply damper snubber

Lineup

  • You can see the search result of the item you click on the capacitance chart.