Select your region & language

GNSS ProductsType 2GQ

Order Number LBGA0ZZ2GQ-001

  • In Production
Read more

The Type 2GQ (LBGA0ZZ2GQ-001) module is a single band GNSS module

Type 2GQ

Product Information

Product Type

Module

Part. No

LBGA0ZZ2GQ-001

GNSS Reception

GPS / QZSS: L1 C/A, L1C

BDS: B1C, B1I

GLONASS: G1

Galileo: E1

SBAS: WAAS, EGNOS, MSAS, GAGAN, SDCM

Operating Temperature Range

-40°C to 85°C

Dimension

4.95 mm × 4.95 mm × 0.81 (MAX) mm

Operating Voltage

1.8 V to 3.6 V

Host Interface

UART / SPI / I2C / PPS / GPIOs

RoHS Compliant

Yes

CE Compliant

Yes

Module Overview

With just 4.95 mm × 4.95 mm × 0.81 (max.) mm, Murata developed a highly integrated single band GNSS module which support BDS-3 (BeiDou Navigation Satellite System 3). It is capable of tracking all global civil navigation systems (BDS, GPS, GLONASS, Galileo, QZSS and SBAS) in L1 band.

This Module offering ultra-low power design for long battery life, superior sensitivity, and high flexibility to build customized equipment.

Based upon latest GNSS SOC solution, Type 2GQ module achieves meter level position accuracy without correction data from ground-based augmentation station and higher sensitivity, greater for improved jam resistance, provide a highly robust service in complicated environment.
Also housed in the tiny module are incredible high performance SAW filter from Murata, temperature compensated crystal oscillator (TCXO), LNA and multiple communication interfaces including UART / SPI / I2C / PPS and virous GPIOs

The device has a single part number globally, simplifying customer supply chains.
Accommodating a wide range of temperatures, the module can operate from -40°C to 85°C.

This module can be widely used in wearable devices, GIS data acquisition, mobile phones, unmanned aerial vehicle, unmanned driving, car navigation, marine navigation, vehicle management, engineering survey, and other fields.

Block Diagram

Block Diagram : Type 2GQ

Type 2GQ Technical Documents

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Please contact  if you need [Type2GQ EVB Quick Start Guide].

Swipe left or right to change screens. View in landscape mode.
Type File Name File size Last Update
Type 2GQ type2gq-datasheet.pdf PDF: 862KB -
type2gq-product-brief.pdf PDF: 239KB -
type2gq-module-footprint.zip ZIP: 17KB -
type2gq-constellation-configuration-guide.pdf PDF: 279KB -

Evaluation Kit

PART NUMBER / KEY FEATURE
Murata Part Number LBGA0ZZ2GQ-EVB
Appearance TBD
Murata GNSS Module LBGA0ZZ2GQ-001
Feature USB to UART convertor is embedded; UART interface direct access;
Support both active GNSS antenna and passive GNSS antenna.
More Information TBD

To get your evaluation kit, please contact  .
We will reach to you as soon as possible.

Note: To make us serve you better, in the email please shortly state the following information:
  • Your company name
  • Your name and position
  • What product you interested and your inquire purpose
  • What you need us to support you?

Hardware: Type 2GQ Evaluation Board

Type 2GQ Evaluation Board

Inquiries

Please contact  for the following:

  • Request free samples
  • Request quote
  • Request technical support
  • Contact us

We will reach to you as soon as possible.

Note: To make us serve you better, in the email please shortly state the following information:
  • Your company name
  • Your name and position
  • What product you interested and your inquire purpose
  • What you need us to support you?