LPWA ProductsSelection Guide

Communication Technology by Features

Swipe left or right to change screens View in landscape mode.
Wireless Communication Technology Mobile Communication Technology
Mobility Range of communication coverage using same gateway Allows handover (roaming) Target is fixed device Suitable for voice calls because of its high communication speed
Signal
Interference
Sensitive Robustness Robustness Robustness
Transfer Rate Slow Somewhat fast Slow Fast
Cost Low Low Low High
Power
Consumption
Low Low Low High
Frequency Band Unlicensed band Licensed band Licensed band Licensed band
Modular
certification
No testing required Product certification required Product certification required Product certification required
IP Cannot be used Can be used Can be used Can be used
Communication
Range
10 km or more 5 km
Data
Transmission
Rate
<10 Kb/s 1 Mb/s <150 Kb/s 5Mb/s
Transmission
Power
+20 dBm* +23 dBm +23 dBm +23 dBm
Battery Life 10 years or longer 1 day
(when using mobile phone)
Module -

* +20dBm for US only. +14dBm for EU/Asia

By Specifications

Swipe left or right to change screens View in landscape mode.
LPWA Module Chipset Transmission
Power
Size Package Frequency/Band Remarks
Type ABZ
CMWX1ZZABZ
SX1276
and
STM32L
Up to
+18.5 dBm
12.5 × 11.6 × 1.76 mm Metal shield 860-930 MHz
Type 1SJ
LBAA0QB1SJ
SX1262
and
STM32L
Up to
+22 dBm
10.0 × 8.0 × 1.6 mm Resin 860-930 MHz
Type 1WL
LBEU5ZZ1WL
LR1110
STM32WB
MT3333
Please refer to
datasheet
17.0 × 17.5 × 2.15 (max.) mm Metal shield 860-930 MHz
Type 2DT
LBAA0XV2DT
LR1110 Please refer to
datasheet
9.98 × 8.70 × 1.74 mm Metal shield 860-930 MHz
Type 1SE
LBAD0ZZ1SE
ALT1250 +23 dBm 15.4 × 18.0 × 2.5 mm
(max.)
Metal shield Low Bands 5,8,12,13,14(CAT M1 Only),17,18,19,20,26,28
Mid Bands 1,2,3,4,25
Type 1SC
LBAD0XX1SC
Altair
ALT1250
+23 dBm
max.
11.1 × 11.4 × 1.5 mm
(max.)
Resin Low Bands 5,8,12,13,14(CAT M1 Only),17,18,19,20,26,28
Mid Bands 1,2,3,4,25
Type 1WG
LBAD0XX1WG
Altair
ALT1250
+23 dBm
max.
12.2 × 12.0 × 1.6 mm Metal shield Low Bands 5,8,12,13,14(CAT M1 Only),17,18,19,20,26,28
Mid Bands 1,2,3,4,25
Japan Only