Noise suppression technologies/case study introduction (Consumer)
Noise Suppression for USB4 (1)
INDEX
- USB4 Standard and Its Adoption
- Integration of USB and Thunderbolt
- Specifications and Comparison of Thunderbolt 3 and USB4
- Anticipated Noise Issues with USB
- Noise Suppression Measures for USB4
- Radiated Noise Measurement
- Measurement of radiated noise
- Intrasystem EMC: Overview of DUT (Thunderbolt 3 Compatible Add-in Card)
- Intrasystem EMC: Assessment of Impact on Wi-Fi Reception Sensitivity
- Intrasystem EMC: Measurement Results of Wi-Fi Reception Sensitivity (No Noise Suppression Measures)
- Intrasystem EMC: Assessment of Noise Entering the Antenna
- Intrasystem EMC: Measurement Results for Noise Entering the Antenna (No Noise Suppression Measures)
- Intrasystem EMC: Measurement of Nearfield noise (No Noise Suppression Measures)
- Intrasystem EMC: Noise Suppression Component Insertion Location
- Intrasystem EMC: Measurement Results of Reception Sensitivity (After Implementation of Noise Suppression Measures)
- Intrasystem EMC: Measurement Results for Noise Entering the Antenna (After Implementation of Noise Suppression Measures)
- Signal Waveform Check: Eye Pattern Measurement Procedure
- Signal Waveform Check: Eye Pattern Measurement
- Conclusion
1. USB4 Standard and Its Adoption
USB (Universal Serial Bus) is widely used worldwide as a differential interface standard for data transmission primarily between hosts, such as computers, and devices.
The needs for high-capacity data transmission over high-speed communication routes and integration of various existing differential interface standards in the market led to the development of the new USB4 standard in September 2019.
USB4 is expected to become widely adopted in computers and their peripherals in coming years.
※ With the defining of the USB4 standard, the names of previous standards were changed.
2. Integration of USB and Thunderbolt
Thunderbolt 3 adopted the USB Type-C connector so that a Thunderbolt 3 port could also be used as a USB 3.1 port.
The USB4 standard was defined for complete compatibility with Thunderbolt 3.
Most of the electrical specifications for USB4 are based on Thunderbolt 3.
3. Specifications and Comparison of Thunderbolt 3 and USB4
USB4 has the same maximum data transfer speed as Thunderbolt 3.
Although there are some slight differences in the signal amplitude and other specifications, the basic specifications are identical, and so USB4 will have the same noise issues arising from data signals and require the same signal quality care as Thunderbolt 3.
Thunderbolt 3 | USB4 | |
---|---|---|
Data transmission rate (per lane) | 20Gbps ※Max:40Gbps (20Gbps x 2lane) |
20Gbps ※Max:40Gbps (20Gbps x 2lane) |
Number of data lanes | 2 data lanes | 2 data lanes |
Connector, cable | Connector: USB Type-C connector Cable: Special-purpose cable |
Connector: USB Type-C connector Cable: Special-purpose cable |
Characteristic impedance of transmission line | Differential: 90Ω±5% | Single-ended: 42.5Ω(typical) |
Available interface | DisplayPort, PCI Express | USB, DisplayPort, PCI Express |
4. Anticipated Noise Issues with USB
During USB4 communication, care must be provided for two types of noise issues. The first is radiation noise that radiates from the board or cable to the outside and affects external devices. The second is intrasystem EMC noise that interferes with other circuits inside the device, resulting in malfunctions and reduced performance.
Noise issues during USB4 communication: 1
- Radiated emissions
Noise issues where noise radiates from USB4 device or cable.
Noise issues during USB4 communication: 2
- Intrasystem EMC (drop in Wi-Fi reception sensitivity)
Noise issue where noise arising from data signals interferes with the Wi-Fi antenna inside the device during USB4 communication, resulting in lower Wi-Fi communication sensitivity.
※Devices capable of USB4 communication are still not available (as of February 2020).
For this reason, noise assessments were conducted using devices capable of communication by Thunderbolt 3, which has virtually the same electrical characteristics as USB4.
- Next page:Noise Suppression Measures for USB4