Ceramic Filters (CERAFIL) SFECF Series

SMD Type Ceramic Filters
Frequency: 10.7MHz
Size: 3.45 × 3.1 × 1.4mm

The filters are mountable by automatic placers.
Various bandwidths are available. Select a suitable
type in accordance with the desired selectivity.

Operating Temperature Range
−20 to +80°C (Standard type)
−40 to +85°C (High reliability type)
Storage Temperature Range
−40 to +85°C (Standard type)
−55 to +85°C (High reliability type)

Product status

SFECF Series

Series Lineup

Swipe left or right to change screens View in landscape mode.
Part Number Center Frequency Center Frequency Tolerance 3dB Bandwidth Stop Bandwidth Area of Stop Bandwidth Insertion Loss Operating Temperature Range
SFECF10M7DA0001-R0 10.700MHz ±30kHz 420kHzmin. 950kHz [within 20dB] 3.0dB±2.0dB(at minimum loss point) -20°C to 80°C
SFECF10M7EA00-R0 10.700MHz ±30kHz 330kHz±50kHz 700kHz [within 20dB] 3.0dB±2.0dB(at minimum loss point) -20°C to 80°C
SFECF10M7FA00-R0 10.700MHz ±30kHz 280kHz±50kHz 590kHz [within 20dB] 3.0dB±2.0dB(at minimum loss point) -20°C to 80°C
SFECF10M7GA00-R0 10.700MHz ±30kHz 230kHz±50kHz 510kHz [within 20dB] 3.5dB±2.0dB(at minimum loss point) -20°C to 80°C
SFECF10M7HA00-R0 10.700MHz ±30kHz 180kHz±40kHz 470kHz [within 20dB] 4.0dB±2.0dB(at minimum loss point) -20°C to 80°C
SFECF10M7DF00-R0 10.700MHz fn±150kHzmin. 990kHz [within 20dB] 6.0dBmax.[at fn](at minimum loss point) -20°C to 80°C
SFECF10M7FF00-R0 10.700MHz fn±65kHzmin. 620kHz [within 20dB] 7.0dBmax.[at fn](at minimum loss point) -20°C to 80°C
SFECF10M7GF00-R0 10.700MHz fn±45kHzmin. 560kHz [within 20dB] 8.0dBmax.[at fn](at minimum loss point) -20°C to 80°C
SFECF10M7HF00-R0 10.700MHz fn±25kHzmin. 510kHz [within 20dB] 8.0dBmax.[at fn](at minimum loss point) -20°C to 80°C
SFECF10M7EA00S0-R0 10.700MHz ±30kHz 330kHz±50kHz 700kHz [within 20dB] 3.0dB±2.0dB(at minimum loss point) -40°C to 85°C
SFECF10M7FA00S0-R0 10.700MHz ±30kHz 280kHz±50kHz 590kHz [within 20dB] 3.0dB±2.0dB(at minimum loss point) -40°C to 85°C
SFECF10M7GA00S0-R0 10.700MHz ±30kHz 230kHz±50kHz 510kHz [within 20dB] 3.5dB±2.0dB(at minimum loss point) -40°C to 85°C
SFECF10M7HA00S0-R0 10.700MHz ±30kHz 180kHz±40kHz 470kHz [within 20dB] 4.0dB±2.0dB(at minimum loss point) -40°C to 85°C
SFECF10M7DF00S0-R0 10.700MHz fn±145kHzmin. 990kHz [within 20dB] 6.0dBmax.[at fn](at minimum loss point) -40°C to 85°C
SFECF10M7FF00S0-R0 10.700MHz fn±65kHzmin. 630kHz [within 20dB] 7.0dBmax.[at fn](at minimum loss point) -40°C to 85°C
SFECF10M7GF00S0-R0 10.700MHz fn±45kHzmin. 560kHz [within 20dB] 8.0dBmax.[at fn](at minimum loss point) -40°C to 85°C
SFECF10M7HF00S0-R0 10.700MHz fn±25kHzmin. 510kHz [within 20dB] 8.0dBmax.[at fn](at minimum loss point) -40°C to 85°C

Part Numbering

SFECF 10M7 DA00 01 -R0
1 2 3 4 5
  1. Series Name
  2. Nominal Frequency
    • Frequency is expressed by four-digit alphanumeric.
    • (example : 10.700MHz → 10M7)
  3. Product Specification
  4. Individual Specification
    • With standard products, Individual Specification is omitted.
  5. Packaging