Murata introduces its largest capacitance 3-terminal capacitor in the 05035 / 0402 inch size for smartphones

  • Capacitor

12/10/2017

NFM series

Overview

Murata Manufacturing Co., Ltd. has introduced its largest capacitance 3-terminal multilayer ceramic capacitor in the 05035 inch size (1.2mm×0.9mm) and 0402 inch size (1.0mm×0.5mm) for decoupling in smartphones. The 05035 inch size provides 22uF of capacitance while the 0402 inch size provides 14uF, with the power supply line of APU*1 as the primary intended application. Sample shipping for this product has already begun, and scheduled mass production is October 2017 for the 05035 inch size and June 2018 for the 0402 inch size.

Background

The power circuit of the processor uses a decoupling capacitor to reduce impedance, thereby suppressing fluctuation of the power voltage and increasing stability. As the processing speed (operating frequency) of the processor increases, suppression of impedance in a wide frequency band is needed.

A 3-terminal multilayer ceramic capacitor has smaller ESL*2 than a conventional 2-terminal multilayer ceramic capacitor, so it can reduce the impedance in a high frequency band with few components. Making use of this characteristic has resulted in wide adoption for smartphones and other devices where compactness and high density are needed for mounted high speed processors.

This product uses the latest MLCC*3 technology to achieve 22uF and 14uF in the 05035 inch and 0402 inch, respectively, and use of the structure results is low ESL. The product will contribute to further gains in compactness and high density in smartphones.

Performance

Swipe left or right to change screens View in landscape mode.
Part Number Size Rated Voltage Capacitance Capacitance tolerance Sample available MP schedule
NFMJMPC226D0E3 05035 inch 2.5Vdc 22uF ±20% Yes October 2017
NFMJMPC226R0G3 05035 inch 4.0Vdc 22uF ±20% Yes October 2017
NFM15PC146R0G3 0402 inch 4.0Vdc 14uF ±20% Yes June 2018

Sample availability

Murata is accepting Web-based requests for free-of-charge samples for the following part numbers. Murata welcomes these sample requests.

<Method of requesting sample>
  • An account at “My Murata” is required. A request is made after login.
  • After creating an account, the user must also become a member of the Capacitor Site.
  • A registered member clicks on the desired part number (shown below) and clicks "Sample Request" button at the top right of the screen.
<Available part numbers>

To request samples of other part numbers, contact a Murata sales representative or post to the Contact Form.

Explanation of terms

  • *1.APU: Application Processing Unit
  • *2.ESL: Equivalent Series Inductance
  • *3.MLCC: Multi-Layer Ceramic Capacitor

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter