Joint development of High Temperature Film Capacitor for automotive, with Shizuki Electric Co., Inc.

25/7/2017

Murata Manufacturing Co., Ltd.
Chairman of the Board and President:
Tsuneo Murata

Overview

Murata has together with Shizuki Electric Co., Inc. (hereafter called “Shizuki Electric”) developed the FH series of heat-resistant film capacitors which can be used in a high-temperature environment of 125℃. These products are ideally suited  for converters and motor drive inverters for environmentally friendly automobiles, or other applications requiring high-temperature performance.
Samples are scheduled to be available in September, with mass production beginning in April.


Background

There are increasing demands from Manufacturers of hybrid vehicles, electric vehicles and environmentally friendly automobiles are increasing demands for electronic components that are compact, lightweight, and also have high dielectric capacitance and high heat resistance.
Capacitors used in converter and motor drive inverters are required to have a greater guarantee of high-temperature performance, than ever before, and also capacitors used in power supply lines are required to have a self-healing function*1. Generally, conventional high-temperature film capacitors*2 were guaranteed to withstand temperatures of up to 105℃, and there were apprehensions to the effect that the self-healing function  was not very reliable, resulting in the occurrence of short mode breakdowns.
Murata has recently developed new high-temperature film material*3, and together with Shizuki Electric developed the heat-resistance film capacitors for automotive applications, which can be used continuously in a high-temperature environment of 125℃ and also have a reliable self-healing function. As a result of this development, the new products can be used in a temperature zone where conventional film capacitors could not be previously used.


<Product specifications>

◇Ratings
    Rated Capacitance:10,15, 20 μF
    Rated Voltage:450 V

◇Reliability
    High-temperature load: 125℃/ 450 V 2000 h
    Humidity resistant load: 85℃ / 85% RH / 450 V 1000 h
    Heat shock resistance: -40℃ ⇔ 125℃ 1000 cycles


Terminology

*1: This is a function which prevents a breakdown in the short mode.
*2: A film capacitor which uses polypropylene as the dielectric. With this film, it is difficult to guarantee high-temperature performance of 105℃ or above.
*3: This capacitor uses a specific film classified as thermosetting resin as the dielectric. It can be used continuously at 125℃.
Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com