Expanded line of anti-noise MLCC with interposer 4.7µF, 35V

Expanded line of anti-noise MLCC with interposer 4.7µF, 35V

3/4/2015

Overview

Murata Manufacturing Co., Ltd. has expanded its offering of monolithic ceramic capacitors with interposer*1 substrates with the addition of new 0603 (1.6 x 0.8 mm)-size products with X5R characteristics*2 and rated at 4.7µF and 35V.


Background

The latest electronic devices tend to generate less noise, so “squealing*3 caused by MLCC vibration has emerged as an issue in designing power supply circuits for applications such as laptop PCs, mobile phones, and digital cameras. In 2012, Murata developed and introduced the ZRB series of MLCC with interposer substrate as a solution for squealing issues. It suppresses MLCC vibration via the interposer substrate, substantially reducing the effects of vibration on the main circuit board.


Features

The new additions to the 0603 (1.6 x 0.8 mm)-size lineup are rated at 4.7µF and 35V. This brings advanced squealing countermeasures to circuits requiring a high level of reliability.
• The MLCC is mounted on an interposer substrate, contributing to a reduction in the squealing level.
• The new product has the same L and W dimensions as the previous MLCC, eliminating the need to alter the land design on the circuit board when replacing with the new product.

Applications

AV devices such as mobile phones, smartphones, tablets, and PCs


Parts List

For MLCC size 0603 (1.6 x 0.8 mm), X5R characteristics, 4.7µF, M deviation (±20%), and rated voltage 35V: ZRB18AR6YA475ME05

Electric characteristics

Size: 0603 (1.6 x 0.8 mm)
Temperature characteristics: X5R
Rated voltage: 35Vdc
Capacitance: 4.7µF  Usable temperature range: -55°C to +85°C
Capacitance deviation: K (±10%), M (±20%)

External Size

0603 (1.6 x 0.8 mm) size: L = 1.6 ±0.2, W = 0.8 ±0.2, T = 1.0 ±0.2 (unit: mm)

Expanded line of anti-noise MLCC with interposer 4.7µF, 35V


Production

Mass Production


Terminology

*1 Interposer:
 

A kind of printed circuit board that is made to match the size of the monolithic ceramic capacitor mounted on top of it.

*2 X5R characteristics:   

A temperature characteristic in which the capacitance change rate is ±15% when the operating temperature range is -55°C to 85°C.

*3 Squealing:


A phenomenon whereby mechanical vibration occurs when a voltage is applied to a ceramic material. Sound is emitted due to the vibration of the printed circuit board.




Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com