Murata develops MLCC with a maximum operating temperature of 200°C that support conductive adhesives

17/2/2016

Murata Manufacturing Co., Ltd.
President/Statutory Representative Director:
Tsuneo Murata

Overview

Murata Manufacturing Co., Ltd. has developed the GCB series of monolithic ceramic capacitors (MLCC) which support the conductive adhesives

*1 that can be used even in environments with high temperatures exceeding 150°C. These new capacitors are intended for use in products and equipment that are installed in demanding temperature environments such as in the vicinity of the engine compartments of automobiles. Sample shipments have already commenced, and Murata will be gearing up to mass-produce the components at some point during 2016.

*1 Conductive adhesives: These absorb a stress caused by an expansion and a contraction of a circuit board during temperature changes, and it means that has a higher connection reliability.

Background

The automobile market in recent years has been witness to rapid increases in the growing adoption of electronic control for various functions with a view to engineering improvements in safety and environmental performance, and the rate at which electronic products and equipment with this kind of control has been on the rise. Among them are the electronic products and equipment that are incorporated inside engine compartments. As they are exposed to demanding temperature environments, the electronic components used by them must have not only high levels of reliability but a high resistance to heat as well.

As a way of supporting circuit operations in these kinds of high-temperature environments, Murata decided to develop a series of monolithic ceramic capacitors that would have a maximum operating temperature of 200°C and that would be amenable to bonding and mounting using conductive adhesives.

Features

  • These monolithic ceramic capacitors support the conductive adhesives, now being used in the powertrains and safety devices of automobiles, that satisfy the AEC-Q200*2 stress test qualifications for passive components. 
  • Newly developed electrodes made of nickel (Ni) and palladium (Pd) are employed for the external electrodes of the new capacitors, producing a high bonding reliability with conductive adhesives even during use in high-temperature environments. Furthermore, the terminal electrodes of the capacitors have a superior corrosion resistance compared with our previously available products (GCG series).
 
Example of structure featured by components that support conductive adhesives

  • The series consists of a line-up of products with a maximum operating temperature of 200°C. They are ideally suited to the products and devices that are installed in automobiles and work in high-temperature conditions.

*2: AEC-Q200: A reliability test standard established by the Automotive Electronics Council that automotive electronic components are required to meet.

Applications

Applications in the engine compartments of automobiles

Part number

Click here for details.

Electric characteristics

Operating temperature range: -55°C to 150°C (X8R characteristics*3), -55°C to +200°C (X9M characteristics*4
Temperature characteristics: X8R, X9M
Rated voltage: 10 to 100 Vdc
Capacitance range: 1000 pF to 0.47 μF

*3 X8R characteristics: A temperature characteristic in which the capacitance change rate is ±15% when the operating temperature range is -55°C to 150°C.
*4 X9M characteristics: A temperature characteristic in which the capacitance change rate is +15/-50% when the operating temperature range is -55°C to 200°C.

External size

0402 size: 1.0 × 0.5 mm (T = 0.5 mm)
0603 size: 1.6 × 0.8 mm (T=0.8 mm)

Production

Mass production scheduled to commence sometime in 2016.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com