Murata Begins Mass Production of the World's Smallest and
World's Highest Capacitance Three-terminal Multilayer Ceramic Capacitors for Automotive

23/4/2020

Murata Manufacturing Co., Ltd.
Chairman of the Board and President:
Tsuneo Murata

Murata Manufacturing Co., Ltd. has started mass production of two new multilayer ceramic capacitors for automotive applications—the NFM15HC105D0G3, which is the world's smallest*1 0402 inch size(1.0×0.5mm) three-terminal low-ESL multilayer ceramic capacitor, and the NFM18HC106D0G3, which is the three-terminal low-ESL multilayer ceramic capacitor with the world's highest capacitance of 10µF in 0603 inch size(1.6×0.8mm)
*1 Based on an internal study. As of April 22.


The emergence of automotive technologies such as advanced driver assistance systems (ADAS) and autonomous driving is leading to an increase in the number of microprocessors used in each vehicle. To ensure that these components work correctly, vehicles are also being equipped with more multilayer ceramic capacitors. At the same time, there is a strong demand for automotive multilayer ceramic capacitors that combine higher capacitance with smaller size and improved high-frequency characteristics with low ESL in order to help automakers save space by reducing the parts count while increasing reliability.

By employing Murata's own thin-layer technology and high-precision lamination technology with fine-particle and homogenization technology for ceramic and electrode materials, the NFM15HC105D0G3 achieves a volume about 60% smaller than that of Murata's conventional products with the same capacitance, and the NFM18HC106D0G3 features a capacitance about ten times higher than that of Murata’s similar-sized conventional products.

Murata will continue expanding its lineup to meet market needs and contribute to advancing automotive performance and features.

Main specifications

Product name NFM15HC105D0G3 NFM18HC106D0G3
Size (L x W x T) 1.0mm×0.5mm×0.4mm 1.6mm×0.8mm×1.25mm
Capacitance 1µF 10µF
Capacitance tolerance ±20% ±20%
Usage temperature range -55~+125°C -55~+125°C
Rated voltage 4Vdc 4Vdc
Other AEC-Q200*2 compliant AEC-Q200*2 compliant
*2 Industry standard for passive components (capacitors, inductors, etc.) set by the Automobile Electronics Council

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com