Automotive 150°C class ferrite bead, solder mountable

Ferrite Beads, Automotive 150℃ class ferrite bead, solder mountable

10/5/2016

Overview

Murata Manufacturing Co., Ltd. is proud to announce the simultaneous release of four series of ferrite beads in the 0603 (1.6 x 0.8 mm) size that can be solder-mounted and are guaranteed to function at a temperature of 150°C and are designed for automotive powertrain and safety applications.

  

Background

As automobiles incorporate an ever increasing amount of electrical parts and as more and more electrically powered automobiles are being developed, more noise suppression products are being used in the powertrain and safety circuits that require high levels of reliability. In particular, environments that are in close proximity to engine compartments, noise suppression products that are guaranteed to function at temperatures above the 125°C level required in the past are now in demand. In response, Murata has been supplying ferrite beads that are guaranteed to work at 150°C, but these beads supported mounting by means of conductive adhesives rather than by solder.
Murata has now remedied this lack of mounting support by simultaneously releasing four series of ferrite beads in the 0603 (1.6 x 0.8 mm) size that can be solder-mounted, are guaranteed to function at 150°C, and are designed for automotive powertrain and safety applications.

  

Features

  • The ferrite beads support solder mounting and are guaranteed to operate at 150°C.
  • BLM18AG_BH1 Series
    Ideally suited for noise suppression over a wide frequency band starting from the low frequencies.
  • BLM18BD_BH1 Series
    Ideally suited for noise suppression in signal lines in which impedance rises sharply.
  • BLM18KG_JH1/BLM18KG_BH1 Series
    Supports ratings up to 6 A and 600 Ω and ideally suited for noise suppression in power supply lines.
  

Applications

Noise suppression in power supply lines and signal lines
Designed for automotive powertrain and safety applications

  

Parts List

Click here for details on the BLM series that can be solder-mounted and supports a temperature of 150°C.


  

Production

Mass Production 



Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com