Murata introduces common mode noise filters for high-speed differential interfaces such as USB4

  • Noise Suppression Products / EMI Suppression Filters / TVS Diodes (ESD Protection Devices)

27/4/2020

Murata Manufacturing Co., Ltd. has introduced the NFG0QHB_HS2 series of multilayer type common mode noise filters for high-speed differential interfaces (USB4, USB3.2 Gen1/2, HDMI2.1, etc.). Mass production of these products will start in May 2020.

USB and HDMI are used in many devices as interfaces for transferring data and video for mobile terminals, televisions, PCs, and displays. The need to transmit data, such as high-resolution video and streaming data, is increasing so introduction of USB4 (40 Gbps), USB3.2 Gen1 (5 Gbps) / Gen2 (10 Gbps), and HDMI2.1 (12 Gbps) is advancing as high-speed differential interfaces that enable communication of even more data.

These high-speed differential interfaces transfer high-speed signals without loss, so noise suppression products with a high cut-off frequency (fc) are needed. Therefore, Murata has introduced the NFG0QHB_HS2 series of multilayer type common mode noise filters, which are ideal for high-speed differential interfaces.

Product features

  • High cut-off frequency (fc)
  • 0605 mm (025020 inch) size

Product site URL

Visit this webpage for product details.

NFG0QHB_HS2 series

Reference URL by application

Terminology

High-speed differential interface: See the Noise Suppression Filter Guide: “Why is differential transmission used for high-speed transmission?”

USB:Universal Serial Bus

HDMI:High Definition Multimedia Interface

DP:Display Port

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter