Murata introduces a high-Q 0201-size inductor with ±0.05 nH, the industry’s first.

Murata introduces a high-Q 0201-size(0.6 mm × 0.3 mm) chip inductor with ±0.05 nH, the industry’s first.

14/9/2015

Overview

Murata Manufacturing Co., Ltd. has expanded the LQP03HQ_02 series of compact 0201-size (0.6 mm × 0.3 mm) high-frequency chip inductors with the addition of seven new items offering low inductance (0.6 nH to 1.2 nH). The seven new items are the first in the industry to achieve ultra-tight tolerance (±0.05 nH) at 0201-size (0.6 mm× 0.3 mm), making it possible to build more optimal matching circuits.

  

Background

As mobile phones gain more advanced functionality, their matching circuits require components that are compact and have high Q values. Also, circuit design is becoming more difficult as circuit density increases and multi-band capabilities are required. This creates even stronger demand for inductors with tighter tolerance characteristics for use in matching circuits.
With this in mind, Murata has extended the LQP03HQ series lineup with new 0201-size (0.6 mm× 0.3 mm)items having the industry’s highest Q values. At the same time, these new items are the first in the industry to provide standard support for ultra-tight tolerance (±0.05 nH).
  

Applications

High-frequency modules for mobile phones (PA, ANT, SAW, GPS, etc.)
Smartphones and mobile phones (WCDMA, GSM, LTE, etc.)
Wireless modules such as W-LAN and Bluetooth®
High-frequency circuits in general
  

Parts List

LQP03HQ_02series
Visit the following page for the series lineup.
Visit the following page to view the spec sheet (including notes, mounting information, and package information).
 

Production

Mass Production



Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com