Data Center & Open ComputeBattery Shelf

Metal case for installing BBU and BCU.
It is used by connceting Murata's power shelf.

Series Lineup

  • *Click the part number to download a data sheet.
  • *Click images to view a larger photo.
Swipe left or right to change screens View in landscape mode
Part Number Appearance Status Output Hold Up
Time
Applicable
Rack Width
Height Power Shelf
to be
Combined
Conn.
Method
Dim.
(W×L×H mm)
Weight
(kg)
Operating
Temp. (°C)
Voltage Power
MWBBES-212-A
In Production
12.3V 16kW 150sec.
@15kW
21 inch 2 RU MWOCES-192-A
MWOCES-192-M
MWOCES-211-G
KIT 543×600×87 16.0 0 to 40
MWBBES-212-B-1
Under Development
48V 18kW 240sec.
@18kW
21 inch 2 RU MWOCES-211-P-C
MWOCES-211-P-C-S
MWOCES-191-P-C
Bar Clip 537×792×92 0 to 40