Data Center & Open ComputePower Shelf

Metal case for installing PSU, RMU.
We have a lineup of 19-inch width and 21-inch width shelves.

Series Lineup

  • *Click the part number to download a data sheet.
  • *Click images to view a larger photo.
Swipe left or right to change screens View in landscape mode
Part Number Appearance Status Output
Voltage
Power
Applicable
Rack
Width
Open Rack Height Outlet
Q'ty
BBU
Conn.
Input Cfg. Redundancy Conn.
Method
Dim.
(W×L×H mm)
Weight
(kg)
Operating
Temp. (°C)
MWOCES-192-A
In Production
12.3V
15kW
19/21
inch
V1,
V2
2 RU 6 Yes
  • 3 Phase Delta
N+1 KIT 444×680×87 17.0 0 to 40
MWOCES-192-M
In Production
12.3V
15kW
19/21
inch
V1,
V2
2 RU 6 Yes
  • 3 Phase Wye/
    Delta
  • Single Phase
N+1/N+N KIT 444×680×87 16.4 0 to 40
MWOCES-211-F
In Production
12.3V
15kW
21
inch
V2 1 0U 2 No
  • 3 Phase Wye
  • Single Phase
N+1/N+N Direct 537×680×45 11.2 0 to 40
MWOCES-211-G
In Production
12.3V
15kW
21
inch
V1,
V2
1 0U 2 Yes
  • 3 Phase Wye
  • Single Phase
N+1/N+N KIT 537×680×45 11.2 0 to 40
MWDCES-191-C
In Production
12.3V
12kW
19
inch
  1 RU 2 Yes
  • 3 Phase Wye/
    Delta
  • Single Phase
N+1 KIT 437×650×43.8 9.6 0 to 40
MWDCES-191-D
Under Development
12.3V
12kW
19
inch
  1 RU 0 Yes
  • HVDC
N+1 KIT 437×650×43.8   0 to 40
MWOCES-191-M-B
In Production
54.5V
18kW
19/21
inch
V2 1 RU 0 Yes
  • 3 Phase Wye/
    Delta
  • Single Phase
  • HVDC
N+1/N+N KIT 448.6×650×45 8.6 0 to 40
MWOCES-211-P-C
In Production
50/54.5V
21.6kW
21
inch
V3 1 0U 0 Yes
  • 3 Phase Wye/
    Delta
  • Single Phase
  • HVDC
N+0/N+N Bar Clip 537×720×44.5 12.1 0 to 40
MWOCES-211-P-C-S
Under Development
50/54.5V
20.4kW
21
inch
V3 1 0U 0 Yes
  • 3 Phase Wye/
    Delta
  • Single Phase
  • HVDC
N+0 Bar Clip 537×720×44.5 0 to 40
MWOCES-191-P-C
Under Development
50/54.5V
21.6kW
19
inch
1 RU 0 Yes
  • 3 Phase Wye/
    Delta
  • Single Phase
  • HVDC
N+1/N+N Bar Clip 448.6×720×44 0 to 40