Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Murata Icon X Specifications

Function Rx Filters
Band GPS,GLONASS,GALILEO
Size 1.1x0.9x0.5(max.)mm
Termination Impedance Unbalanced

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B0S Sample Cut Tape or Bulk (1~99pcs) 0
R1S Sample Embossed Tape & Reel (100pcs~) 0
R1X 180mm Embossed Tape 10000