Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive infotainment/comfort equipment,Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Automotive infotainment/comfort equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in mm) 9070
Size Code (in inch) 3527
Length 9.0mm
Length Tolerance ±0.3mm
Width 7.0mm
Width Tolerance ±0.3mm
Thickness 5.0mm
Thickness Tolerance max.
Common Mode Impedance (at 100MHz) 700Ω
Common Mode Impedance (at 100MHz) Tolerance (Typ.)
Rated Current 5A
Derating of Rated Current No
Rated Voltage 100Vdc
Withstanding Voltage 100Vdc
DC Resistance(max.) 0.01Ω
DC Resistance 0.01Ω max.
Insulation Resistance(min.) 100MΩ
Operating Temperature Range -40℃ to 125℃
Mass(typ.) 0.8345g
Number of Circuit 1
Operating Temperature Range(Self-temperature rise is included) Yes
Brand Murata

Murata Icon X Features

Features
1.SMD type high current use common mode choke UCMH0907 series
   for automotive power line.
2.Rated DC Current 5.0A Max.
3.2 line

Application
Common mode noise countermeasure for electronic controller DC power lines.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
=P3 330mm Embossed Tape 750

Download a PDF file of this page