Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Isolated AC-DC power supply

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 5W
Vin (VAC) 85Vac to 264Vac
Vin (VAC)typ 230Vac
Vin (VDC) 120Vdc to 370Vdc
Vout(V) 24V
Vout(V)typ 24V
LineRegulation (%) -0.5% to 0.5%
LoadRegulation (%) -1% to 1%
Isolation Voltage (V) 4700V
Efficiency (%) 81%
Size(mm)W 25.4mm
Size(mm)L 25.4mm
Size(mm)T 16.3mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 1
Iout(A)Max 0.21A
Package DIP
Productseries BAC05
Product Series Features The BAC05 series delivers an output power of 5 watts from -40°C to 55°C, operating up to 85°C with derating, from AC or DC input voltages. The BAC05 series small footprint is EMC class B compliant without the need of any external components. The BAC05 series is suited to medical applications with 1 MOPP and 2 MOOP.
With high efficiency at low loads and low no load power consumption, the BAC05 supports standby mode operation for applications in industrial, medical, automation, IOT as well as household and home automation.
Safety Approval UL62368-1, EN62368-1, IEC61558-1, IEC61558-2-16, ANSI/AAMI ES60601-1
Brand Murata Power Solutions

Murata Icon X Features

24V 0.21A, Isolated 5W Regulated Single Output 4.25kVAC, AC-DC Converters, 85-264VAC/120-370VDC Input