1. Product SearchNoise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filtersBLM21HE802BH1#

BLM21HE802BH1#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
BLM21HE802BH1B BLM21HE802BH1K BLM21HE802BH1L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive powertrain/safety equipment,Automotive infotainment/comfort equipment,Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Automotive powertrain/safety equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 0805
Length 2.0mm
Length Tolerance ±0.2mm
Width 1.25mm
Width Tolerance ±0.2mm
Thickness 1.25mm
Thickness Tolerance ±0.2mm
Operating Temperature Range -55℃ to 150℃
Mass(typ.) 0.0098g
Number of Circuit 1
Rated Current (at 85℃) 650mA
Rated Current (at 125℃) 500mA
Rated Current (at 150℃) 10mA
DC Resistance(max.) 0.7Ω
Impedance (at 100MHz) 8000Ω
Impedance (at 100MHz) Tolerance ±25%
Impedance (at 1GHz) 850Ω
Impedance (at 1GHz) Tolerance ±40%
Size Code (in mm) 2012

Murata Icon X Features

1. Applying some improvement to BLM18H series, it realizes
    high impedance characteristics at several tens of MHz to
    several GHz and is suitable for wideband noise removal.
2. Low DC Resistance and a large Rated Current are suitable
    for noise suppression of the driver circuit.
3. The magnetic shielded structure minimizes crosstalk.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
K 330mm Embossed Tape 10000
L 180mm Embossed Tape 3000

Download a PDF file of this page