1. Noise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filters

BLM31KN471SH1#

“#” indicates a package specification code.

< List of part numbers with package codes >
BLM31KN471SH1L BLM31KN471SH1K BLM31KN471SH1B

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 1206
Length 3.2mm
Length Tolerance ±0.2mm
Width 1.6mm
Width Tolerance ±0.2mm
Thickness 1.6mm
Thickness Tolerance ±0.2mm
Operating Temperature Range -55℃ to 125℃
Mass(typ.) 0.041g
Number of Circuit 1
Rated Current (at 85℃) 4A
Rated Current (at 125℃) 2.7A
DC Resistance(max.) 0.02Ω
Impedance (at 100MHz) 470Ω
Impedance (at 100MHz) Tolerance ±25%
Size Code (in mm) 3216

Murata Icon X Features

1.The chip ferrite beads BLM series is designed to
  function nearly as a resistor at noise frequencies,
  which greatly reduces the possibility of resonance and
  leaves signal wave forms undistorted.
  BLM series is effective in circuits without stable
  ground lines because BLM series does not need a
  connection to ground.
2.The nickel barrier structure of the external
  electrodes provides excellent solder heat resistance.
3.BLM31KN series can be used in high current circuits
  due to its low DC resistance. It can match power lines
  to a maximum of 6A DC.
  Extended the spec of  former BLM31PG/41PG series.
  Got larger rated current at same impedance value of
  BLM31PG/41PG series.

Murata Icon X Applications

Automotive Usage

Powertrain/Safety

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity
L 180mm Embossed Tape 2500
K 330mm Embossed Tape 8000
B Bulk(Bag) 1000

Download a PDF file of this page