1. Product SearchFiltersCeramic Filters (CERAFIL®)Ceramic DiscriminatorsCDBKB455KCAY40-R0

CDBKB455KCAY40-R0

  • Production Start Date : 9/1/1991
  • Last Time Buy Date : 3/31/2018
  • Date of Discontinuation : 6/30/2018

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Operating Temperature Range -20℃ to 80℃
Shape SMD
Center Frequency 455.0kHz
Nominal Center Value Yes
Recovered Audio 3dB BW fn±4.0kHzmin.
Distortion(max.) 3.5%
Area of Distortion 3.5%max.(at fn)
Recovered Audio Output 40mV±20
IC TA31145
IC Maker TOSHIBA
Mass 300mg

Murata Icon X Features

Ceramic discriminator consists of a wide bandpiezoelectric resonator. It is ideal for mobile communications equipment due to its small size and light weight. Standard line includes products for a wide range of applications, from cordless telecom to cellular telephone. Practically adjustment free at the detection circuit, small size is suitable for downsizing.

Features
1. Small in size and light weight
2. Adjustment free at detection circuit
3. High sensitivity and stability
4. Wide range of standard products are available for  various ICs.
5. Operating temperature range: -20 to +80 (°C), Storage temperature range: -40 to +85 (°C)

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
-R0 180mm Embossed Tape 500