1. Product SearchTiming DevicesCeramic Resonators/Crystal Units/MEMS ResonatorsCSTCC2M40G56A-R0

CSTCC2M40G56A-R0

  • Production Start Date : 6/1/1996
  • Last Time Buy Date : 9/30/2022
  • Date of Discontinuation : 3/31/2023

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive powertrain/safety equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Product Type Ceramic Resonator (CERALOCK)
Series CSTCC_G_A
Frequency 2.400MHz
Frequency Tolerance +/-0.50% max.
Operating Temperature Range -40℃~125℃
Frequency Shift by Temperature -0.60 to +0.30%
Frequency Aging +/-0.30% max.
Resonant Impedance (R1) 80ohm max.
Built-in Load Capacitance(CL1/CL2) 47pF
Shape SMD
Wash available
L x W (size) 7.2x3.0mm
Mass 92mg

Murata Icon X Features

MURATA's frequency adjustment and package technology expertise has enabled the development of the chip CERALOCK.
This diverse series owes its development to MURATA's original mass production techniques and high reliability, and has achieved importance in the worldwide automotive market.

Features
1. The series has high reliability and is available for a wide temperature range.
2. Oscillation circuits do not require external load capacitors.
3. The series is available in a wide frequency range.
4. The resonators are extremely small and have a low profile.
5. No adjustment is necessary for oscillation circuits.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
R0 180mm Embossed Tape 2000

Download a PDF file of this page

Details