1. Product SearchTiming DevicesCeramic Resonators/Crystal UnitsCSTCW24M0X51-R0

CSTCW24M0X51-R0

  • Production Start Date : 11/1/1998
  • Last Time Buy Date : 3/31/2023
  • Date of Discontinuation : 9/30/2023

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Product Type Ceramic Resonator (CERALOCK)
Series CSTCW_X
Frequency 24.000MHz
Frequency Tolerance +/-0.50% max.
Operating Temperature Range -20℃~80℃
Frequency Shift by Temperature +/-0.20% max.
Frequency Aging +/-0.10% max.
Resonant Impedance (R1) 80ohm max.
Built-in Load Capacitance(CL1/CL2) 6pF
Shape SMD
Wash Not available
L x W (size) 2.5x2.0mm
Mass 32mg

Murata Icon X Features

MURATA's package technology expertise has enabled the development of the Chip CERALOCK. High-density mounting can be realized because of the small package and the elimination of the need for an external load capacitor.

Features
1. Oscillation circuits do not require external load capacitors.
2. Available in a wide frequency range.
3. Extremely small and have a low profile.
4. No adjustment is necessary for oscillation circuits.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
R0 180mm Embossed Tape 3000

Download a PDF file of this page

Related Products