Appearance & Shape

Murata Icon X Specifications

Product Type Ceramic Resonator (CERALOCK®)
Series CSTNE_GH5C
Frequency 10.000MHz
Frequency Tolerance +/-0.07% max.
Operating Temperature Range -40℃ to 125℃
Frequency Shift by Temperature +/-0.13% max.
Frequency Aging +/-0.07% max.
Resonant Impedance (R1) 40ohm max.
Built-in Load Capacitance(CL1/CL2) 33pF
Shape SMD
Wash available
L x W (size) 3.2x1.3mm
Mass 10.48mg

Murata Icon X Features

MURATA's frequency adjustment and packaging technology expertise has enabled the development of the chip CERALOCK(R) with built-in load capacitors.
This diverse series owes its development to MURATA's original mass production techniques and high reliability, and has achieved importance in the worldwide automotive market.

Features
1. High accuracy resonators whose total tolerance is available for less than +-3,000ppm.
2. High reliability and available for a wide temperature range.
3. Oscillation circuits do not require external load capacitors.
4. Available for a wide frequency range.
5. Extremely small and have a low profile.
6. No adjustment is necessary for oscillation circuits.
7. Stable supply is ensured due to not using precious metal(Palladium).

Murata Icon X Applications

Automotive Usage

Powertrain/Safety

Other Usage

Automotive

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
R0 180mm Embossed Tape 3000