1. Product SearchNoise Suppression Products/EMI Suppression FiltersCommon Mode Choke Coils/Common Mode Noise FiltersDLM11SN900HZ2#

DLM11SN900HZ2#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
DLM11SN900HZ2B DLM11SN900HZ2L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive infotainment/comfort equipment,Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Automotive infotainment/comfort equipment,USB2.0,LVDS

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in mm) 1210
Size Code (in inch) 0504
Length 1.25mm
Length Tolerance ±0.1mm
Width 1.0mm
Width Tolerance ±0.1mm
Thickness 0.5mm
Thickness Tolerance ±0.1mm
Common Mode Impedance (at 100MHz) 90Ω
Common Mode Impedance (at 100MHz) Tolerance ±25%
Rated Current 100mA
Derating of Rated Current No
Rated Voltage 5Vdc
Withstanding Voltage 12.5Vdc
DC Resistance(max.) 1.38Ω
DC Resistance 1.1Ω±25%
Insulation Resistance(min.) 100MΩ
Operating Temperature Range -55℃ to 125℃
Mass(typ.) 0.004g
Number of Circuit 1
Operating Temperature Range(Self-temperature rise is included) No
Brand Murata

Murata Icon X Features

1. Small size and tight dimensional tolerance
   Size:1.25x1.0x0.5mm
   Tolerance:+-0.1mm
2. High common mode impedance up to 90ohm (at 100MHz)
   is available.
3. DLM11S series enables noise suppression for
   differential signal line without distortion in high-
   speed signal transmission due to its line impedance
   matching.   
4. High Cut-off Frequency.



  




Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
L 180mm Embossed Tape 4000

Download a PDF file of this page