1. Noise Suppression Products/EMI Suppression FiltersCommon Mode Choke Coils/Common Mode Noise Filters

DLW32MH101XK2#

“#” indicates a package specification code.

For A2B®

< List of part numbers with package codes >
DLW32MH101XK2B DLW32MH101XK2L

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in mm) 3225
Size Code (in inch) 1210
Length 3.2mm
Length Tolerance ±0.2mm
Width 2.5mm
Width Tolerance ±0.2mm
Thickness 2.5mm
Thickness Tolerance max.
Rated Current 100mA
Derating of Rated Current No
Rated Voltage 50Vdc
Withstanding Voltage 125Vdc
DC Resistance(max.) 3.36Ω
DC Resistance 2.8Ω±20%
Insulation Resistance(min.) 10MΩ
Operating Temperature Range -40℃ to 125℃
Mass(typ.) 0.072g
Number of Circuit 1
Common Mode Inductance 100μH-30%/+50% (at 0.1MHz)
Operating Temperature Range(Self-temperature rise is included) No

Murata Icon X Features

1. Approved as noise suppression components by A2B® I/F.
2. High common mode impedance at high frequency range.
  So it is suitable for noise suppression through wide frequency range.
3. Wide operating temperature range meet automotive application.
    (-40 to +125 degrees C)

Murata Icon X Applications

Automotive Usage

Powertrain/Safety

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
L 180mm Embossed Tape 1500

Download a PDF file of this page