DLW32SH101XF2#

For CAN/CAN-FD DCMR Class3 Compliance

    1. Noise Suppression Products/EMI Suppression FiltersEMI Suppression FiltersCommon Mode Choke Coils/Common Mode Noise Filters
< List of part numbers with package codes >
DLW32SH101XF2LDLW32SH101XF2B

Murata Icon X Appearance & Shape

Appearance | DLW32SH101XF2(DLW32SH101XF2L)(DLW32SH101XF2L,DLW32SH101XF2B)
Dimensions | DLW32SH101XF2(DLW32SH101XF2L)(DLW32SH101XF2L,DLW32SH101XF2B)

Murata Icon X Specifications

ShapeSMD
Size Code (in mm)3225
Size Code (in inch)1210
Length3.2mm
Length Tolerance±0.2mm
Width2.5mm
Width Tolerance±0.2mm
Thickness2.5mm
Thickness Tolerancemax.
Rated Current (at 85℃)115mA
Rated Current (at 125℃)115mA
Rated Voltage50Vdc
Withstanding Voltage125Vdc
DC Resistance(max.)2.1Ω
DC Resistance2.1Ω max.
Insulation Resistance(min.)10MΩ
Operating Temperature Range-40℃ to 125℃
Mass(typ.)0.069g
Number of Circuit1
Common Mode Inductance100μH-30%/+50% (at 0.1MHz)
Operating Temperature Range(Self-temperature rise is included)No

Murata Icon X Features

1. Suitable for noise suppression at car area networks like CAN/CAN-FD.
    (IEC62228-3 DCMR Class3 Compliance)
2. High common mode impedance at high frequency range.
    So it is suitable for noise suppression through wide frequency range.
3. Wide operating temperature range (-40 to +125 degrees C)

Applications
Common mode noise suppression for car area networks like CAN/CAN-FD.

Murata Icon X Applications

Automotive Usage

Powertrain/Safety

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

L

180mm Embossed Tape

1500

B

Bulk(Bag)

500