Appearance & Shape

Murata Icon X Specifications

Shape Lead
Electrode Dia.1.8mm
Responsivity(typ.) 0.45mV
Supply Voltage Range 3V to 15V
Field of View theta1=theta2=50deg.
Operating Temperature Range -25℃ to 70℃
Storage Temperature Range -30℃ to 100℃

Murata Icon X Features

Lead type

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
- Box 100