Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Mobile Electronics,Consumer equipment,Industrial Equipment,Medical equipment [GHTF A/B]

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Max. Voltage 32V
Sensing Temperature 105℃
Sensing Temperature Tolerance ±5℃
Measure Condition of Sensing Temperature at 10k ohm
Sensing Temperature(2) 120℃
Sensing Temperature (2) Tolerance ±3℃
Measure Condition of Sensing Temperature(2) at 100k ohm
Resistance (25℃) 1kΩ
Resistance Value Tolerance (at 25℃) ±50%
Operating Temperature Range -40℃ to 130℃
Size Code (in mm) 1.0x0.5mm
Size Code (in inch) 0.4x0.2inch
Shape SMD
Mass 0.001g
MSL 1

Murata Icon X Features

1. SMD type is helpful for miniaturizing circuits because of its small size and light weight.
2. Excellent thermal response due to small size
3. Solid-state construction provides excellent resistance to mechanical vibration and impact resistance.
4. Contactless operation provides noiseless operation.
5. UL/cULcertified product. (UL1434, File No. E137188)

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
RC 180mm Paper Tape 10000