Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Max. Voltage 24V
Hold Current(25℃) 124mA
Hold Current (2) 80mA
Measure Condition of Hold Current (2) (at +60℃)
Trip Current(25℃) 251mA
Trip Current(2) 320mA
Measure Condition of Trip Current(2) (at -10℃)
Max. Current 2A
Resistance (25℃) 10Ω
Resistance Value Tolerance (at 25℃) ±30%
Curie Point(typ.) 80℃
Power Consumption(typ) 0.9W
Operating Temperature Range -10℃ to 60℃
D- Outer Dimension 7.4mm
Thickness 4mm
F- Lead Space 5mm
d- Lead Diameter 0.6mm
Shape Lead
Mass 0.47g
MSL N

Murata Icon X Features

1. Best suited to meet the requirements of the short-circuit test. Quick response compared with current fuse and resistor and error-free operation are assured.
2. Small size save board space. Capable of being mounted anywhere because Alternative is not required.
3. Actuates by excessive current during the short-circuit test to restrain abnormal heat generation in other circuit components and printed boards.
   This state will be maintained until the abnormal state is removed or power is turned off to reset the "POSISTOR" to the original state. Surface temperature of "POSISTOR" is kept low, below a certain value, during the actuation.
4. Non-contact design leads to long life and no noise.
    Durable and strong against mechanical vibration and shock because it is a solid element.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
A0 Ammo Pack 1500