1. Product SearchResistorsTrimmer PotentiometersPV36W203C01B00

PV36W203C01B00

  • Date of Discontinuation : 1/31/2017

Appearance & Shape

Murata Icon X Specifications

Power Rating 0.5W
Shape Lead
Maximum Working Voltage 300Vdc
Adjustment Direction Top
Size 10mm
Auto Adjustment No
Number of Turns (Effective Rotation Angle) 25
Mechanical Rotation Angle -
Total Resistance Value 20kΩ
Total Resistance Value Tolerance ±10%
Temperature Coefficient of Resistance ±100ppm/℃
Resistance Taper B (Linear)
Contact Resistance Variation Less than 3% of total resistance value or 3ohm, whichever is greater
Residual Resistance 2ohm max.
Torque 14.7mN・m max.
Measure Condition of RatedPower 70℃
Operating Temperature Range -55℃ to 125℃
Mass 1g

Murata Icon X Features

1. High resolution 25-turns potentiometer enables
    precision adjustment easily.
2. Sealed construction protects the interior from
   dust and liquid, which achieves stable performance.
3. Available for ultrasonic cleaning after soldering.
4. Clutch mechanism prevents excessive wiper rotation.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B00 Bulk(Bag) 100

Murata Icon X Product Data