Appearance & Shape

Murata Icon X Specifications

Shape SMD
Operating Temperature Range -25℃ to 85℃
Thickness 3mm
Thickness Tolerance ±0.2
Rated Voltage 50Vdc
Cmin.(max.) 7pF
Cmax. 50pF
Cmax. Tolerance +100/-0%
Adjustment Direction Top
TC N750±300ppm/℃
Q 300min. at 1MHz, Cmax
Withstanding Voltage 110Vdc
Insulation Resistance(min.) 10000MΩ
Torque 1.5 to 9.8mNm
Stator/Case Color Black+Marking
Mass 0.15g

Murata Icon X Features

1. Miniature rectangular shape:    4.0(W)x4.5(L)x3.0(H)mm.
2. Color coded case facilitates identification of capacitance range.
3. Designed for automatic placement in surface mount applications.
4. Designed to withstand flux baths and solder baths
    (with cover film type).
5. Can be temporarily attached to PCB with adhesives
    (Terminal style A and B).
6. Can be reflow and flow (with cover film type)
    soldering method.
7. Stable characteristics over a wide frequency range.
    (Resonant frequency: 1000MHz min. / 6pF)

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
R01 330mm Embossed Tape 2500