Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Product Type Crystal Unit
Series XRCLK
Type TSS-5032A
Frequency 14.7456MHz
Frequency Tolerance +/-10ppm max. (25+/-3℃)
Operating Temperature Range -30℃~85℃
Frequency Shift by Temperature +/-15ppm max.
Frequency Aging +/-3ppm max./year
Equivalent Series Resistance (ESR) 60ohm max.
Drive Level (DL) 30μW
Load Capacitance (Cs) 8pF
Shape SMD
Wash Not available
L x W (size) 5.0x3.2mm
Mass 45.83mg

Murata Icon X Features

Standard package size (5032) product with seam sealing technology.
Robust package gives high reliability and high impact resistance.
They are suitable for various types of digital communication equipment requiring high reliability.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
P0 255mm Plastic Tape 2000

Download a PDF file of this page