AMR Sensors (Magnetic Sensors)Position/Rotation Detection -General-Purpose Type-

General-purpose type that can detect a broad range of movements, such as position detection and rotation detection, through combination with a magnet.Please select the appropriate product depending on the conditions of use (e.g. supply voltages, response frequency).

Position-Rotation series

Series Lineup

Features

Lineup of the following types of products

  • Magnetic switches that the output turns ON/OFF when the operating magnetic field is applied
  • Small sensors with low power consumption
  • Response/driving voltage that can be used for a variety of applications

Applications

  • Industrial applications such as with cylinder switches
  • Digital electronics such as laptops and tablets
  • Home appliances such as refrigerators