SensorsPTC Thermistor(Overheat protector) PRF Series

PTC Thermistor (Overheat protector)
PRF Series
Application: Over heat protection for general, automotive, healthcare equipment

PTC resistance is steady at room temperature, but its resistance will increase rapidly at a given temperature.

This resistance change can be utilized for judging overheating or not.

Applications
  • Over heat protection for FET, power ICs, and other abnormal heating area.
Specifications
  • Dimensions:(PRF15)1005, (PRF18)1608, (PRF21)2012
  • Temperature Characteristics/Curie Point:(AR)120degC,(AS)130degC,(BA)110degC,(BB)100degC,(BC)90degC,(BD)80degC,(BE)70degC,(BF)60degC,(BG)50degC,120degC(AR)

Purchase of evaluation samples

Note

Please observe the applications and conditions of use described in datasheets.

The contents of datasheets are subject to change or products listed in them may be discontinued without prior notice. Please confirm delivery specification sheets before you get into the designing or mass production process.

If you agree to the term, please click "Agree and continue".