Gyro SensorsSCC3000 Series X/Z-axis Gyro & 3-axis Accelerometer

  • MEMS application guide

Inertial Combo Sensor for Automotive Safety Critical Applications

Combined dual axis gyroscope and 3-axis accelerometer with digital SPI interface

  • ISO26262 compliant for systems up to ASIL-D
  • Component family with pin to pin and SW compatibility
    • 4 DoF:X or Z-gyro + xyz accelerometer
    • 5 DoF:XZ-gyro + xyz accelerometer
  • ±300°/s angular rate measurement range for robust sensing in harsh environment
  • ±6g 3-axis acceleration measurement (XYZ) range
  • ±15g auxiliary 3-axis acceleration measurement (XYZ) range
  • −40°C~+110°C operating range (Contact to Murata if +125°C is needed)
  • User selectable filter setting 13, 20, 46, 200, 300Hz
  • 3.0V~3.6V supply voltage
  • Extensive self-diagnostics features
  • Qualified according to AEC-Q100 standard

Benefits

The SCC3000 components enable cost effective realization of ESC (Electronic Stability Control) product family of both standard and high-specification ESC with additional features. Pin-to-pin compatibility, together with the common SPI interface throughout the component family reduces the engineering effort at the system supplier level strengthening system robustness at the same time.

Applications

SCC3000 is targeted at safety critical applications and applications demanding high stability in tough environmental conditions.

  • Electronic Stability Control (ESC)
  • Headlight alignment
  • Roll Over and Roll Stability Control
  • Dynamic Chassis Control
  • Lane Keeping Assistance (LKA)
  • Motion and navigation measurement

Engineering samples available, please contact Murata sales for further information

Gyro Sensors > Product Lineup

Series Lineup

Swipe left or right to change screens View in landscape mode.
Part Number Axis Measurement Range Amplitude Response Total Offset * Sensitivity
SCC3134-D10 Gyro 1(X)
Accel 3(XYZ)
300dps
6g, 15g
13, 20, 46, 200, 300Hz +/-3°/s
+/-70mg
80LSB/(°/s)
3924LSB/g
1962LSB/g for 15g
SCC3134-D16 Gyro 1(X)
Accel 3(XYZ)
300dps
6g
13, 46Hz +/-3.5°/s
+/-70mg
80LSB/(°/s)
3924LSB/g
SCC3234-D10 Gyro 1(Z)
Accel 3(XYZ)
300dps
6g, 15g
13, 20, 46, 200, 300Hz +/-3°/s
+/-70mg
80LSB/(°/s)
3924LSB/g
1962LSB/g for 15g
SCC3334-D10 Gyro 2(XZ)
Accel 3(XYZ)
300dps
6g, 15g
13, 20, 46, 200, 300Hz +/-3°/s
+/-70mg
80LSB/(°/s)
3924LSB/g
1962LSB/g for 15g

* Includes offset error from calibration, temperature, supply voltage and drift over lifetime

Documentation

Flyer