Gyro Sensors

Murata develops and manufactures gyroscope components based on the company’s proven 3D MEMS technology and highly integrated electronics.

Industrial gyros offer a performance level that typically has been available only for expensive module products. The sensing elements and measuring circuitry are assembled into a premolded plastic dual-in-line (DIL) package, protected with silicon gel and covered with a stainless steel lid. All products are RoHS compatible and suitable for lead-free reflow soldering.

Gyro Sensors

Inertial force Sensor

Product Search

Product Lineup

  • SCHA600 Series

    Axis:Accel:3 Gyro:3
    Range:±6g,±125dps or
    ±300dps
    Amplitude Response:13,20,46 or 300Hz
    Output:SPI

  • SCC3000 Series

    Axis:Accel:3 Gyro:1(XorZ)or2(XZ)
    Range:±6g,±15g,±300dps
    Amplitude Response:
    13,20,46,200,300Hz
    Output:SPI

  • SCC2000 Series

    Axis:Accel:3 Gyro:1(XorZ)
    Range:±2g,±125dps or 6g,±125dps
    Amplitude Response:
    Accel:10/60Hz,
    Gyro:10/60Hz
    Output:SPI

  • SCC1300 Series


    Axis:Accel:3 Gyro:1(X)
    Range:±2g,±100dps or 6g,±300dps
    Amplitude Response:
    Accel:30~55Hz,
    Gyro:50Hz
    Output:SPI

PDF Catalog

PDF catalogs for MEMS Sensors are available at the following links:

MEMS Sensors

MEMS Sensors & Sensing Elements (PDF: 0.4 MB)

CAT NO.
s47e-5
UPDATE
13/5/2021

Basic Knowledge of MEMS Technology

Basic knowledge of MEMS Technology
Summarized the structure, principle and features of MEMS technology that realizes high accuracy and high reliability.

Basic knowledge of MEMS Technology

Product News