TMR Sensors CT100 Series

Product Description

The CT100 is a 1D linear sensor in full-bridge configuration from Crocus Technology developed on its patented MLU™ technology. The total magnetic field range for the CT100 is from -50 mT to +50 mT and it achieves a linearity error of ±0.5% for a range of -20 mT to +20 mT while providing unparalleled temperature stability. It supports a wide operating voltage range of 1.0 V to 5.5 V.

It is available in a 6-lead SOT23 package and for space critical applications, a low profile and small form factor 6-lead DFN package that is 1.50×1.50×0.45 mm in size.

Features

Operating Magnetic Field Range: ±50 mT

Stable Magnetic Performance over Temperature

Linearity Error: ±0.5% from -20 mT to +20 mT

Differential Outputs

Supply Voltage: 1.0 V to 5.5 V

Operating Temperature: -40°C to +125°C

Package Options:6-lead SOT23

     6-lead DFN, 1.50×1.50×0.45 mm


Applications

  • Linear Measurements
  • Proximity Sensing
  • Current Sensing

Murata Icon X Learn more