Timing Devices (Crystal Unit / Ceramic Resonator)CERALOCK Ceramic Resonator for Smart Meters

Smart Meter Block Diagram

"Ceramic resonators" are used in the displays, ultrasonic flowmeter sensors, and microcomputers equipped in various smart meters (power, gas, heat, waterworks) while "crystal units" are used in the ICs for wired and wireless communication, and "piezoelectric sounders" are used for data reading check sound devices. 

This section introduces "ceramic resonators (CERALOCK)." 

Reasons Why Our Ceramic Resonators (CERALOCK) are Selected

Simple design

  • IC-timing device search tool that allows you to search for products and circuit constants suitable for the IC you use…①
  • Simple circuit configuration (CL mounting not required)…②

High reliability

  • High frequency concentration and stability with respect to physical changes
  • Frequency waveform stability (less jitter)

①IC-timing device search tool / SimSurfing

  1. Enter the search conditions (IC name, etc.)
  2. Press the Search button
  3. The optimal IC circuit information is displayed

Try using it right away

IC-Timing Devices Matching Search

You can easily confirm the recommended circuit conditions for various ICs.

②Simple circuit configuration

Compact size and enables the number of components to be reduced.

CERALOCK is more compact than conventional crystal units. Furthermore, because Murata CERALOCK has two built-in capacitors, two external capacitors are not needed. 

Contributes to space and mounting cost reduction

CERALOCK (three-terminal)
Conventional crystal units (two-terminal)

③Frequency waveform stability (low jitter)

Jitter is one indicator of the quality of a digital signal. Jitter primarily refers to the "timing fluctuation" of a digital signal. When the mutual timing relationship between circuits and devices deteriorates due to jitter, the system malfunctions and the accuracy decreases.

Jitter is reduced by using CERALOCK

The timing between circuits does not deteriorate, system malfunction is avoided, and accuracy is maintained.

Jitter occurs frequently in the built-in oscillation circuit of an IC

The timing between circuits deteriorates, and system malfunctions or declines in accuracy may occur. 

Introduction to Murata Products for Smart Meters & Sample Application

Click a part number to browse detailed specifications, characteristic data, packaging data, and other information. You can request free samples on murata's website or search for stock of specific part numbers at Murata authorized agents, distributors and trading companies.