Crystal Units Product Lineup for Crystal Units for automotive use

Click the name of the series whose features and detailed specifications you want to view.

Swipe left or right to change screens View in landscape mode
Series Type Size (mm) * Frequency Applications
XRCGE_FXA
HCR2016 2.0×1.6×0.7 24 to 30 MHz Ethernet/FlexRay for
PT/Chassis/safety/ADAS etc.
XRCGA_F_A
HCR2016 2.0×1.6×0.7 20 to 50 MHz Ethernet/FlexRay for
PT/Chassis/safety/ADAS etc.
XRCGE_F_A
HCR2016 2.0×1.6×0.7 20 to 27.6 MHz Automotive MCU etc.
XRCGB_F_A
HCR2016 2.0×1.6×0.7 24 to 48 MHz Ethernet/FlexRay for 
PT/Chassis/safety/ADAS etc.
XRCGB_F_C
HCR2016 2.0×1.6×0.7 24 to 27.6 MHz Comfort/Security
Infortainment

*Product length and width are typical values. Product height is maximum value.

We can provide you with relevant documents, such as certification documents and 
documents detailing the features and strengths of Crystal Units for automotive use.